Features for Retrofit Projects
Minimize retrofit project complexity with features designed to accommodate existing layouts:
- Removable access panels make it easier to install the unit within existing space constraints. These panels provide access to existing piping and controls, eliminating the need for major modifications.
- Opposite-end connections provide installation flexibility by allowing the unit's water/steam and electrical connections to match existing layouts, potentially eliminating piping and electrical rerouting.
Valve and Piping Packages
Thinline offers a variety of pre-configured valve and piping packages to simplify installation and meet your project's specific needs. These packages include:
- Basic: Adds control valves for precise water flow regulation.
- Enhanced: Upgrades the Basic Package with a strainer in the supply water line for easy removal of debris. The strainer body is cast brass construction with a stainless steel mesh that is easy to remove for cleaning.
- Premium: Upgrades the Basic Package by upgrading the return line with a manual or automatic circuit setter for simplified flow control and balancing. This package also includes pressure and temperature (P/T) ports for system monitoring.
- Deluxe: Further enhances the Premium Package with a strainer that can include an optional drain valve for easier cleaning.
Cabinet Options
From exposed vertical cabinets to the completely recessed ducted units, ThinLine has the configuration flexibility to meet your specific application needs.
Decorative Wall Plate Options
Enhance the look of your space and create a finished look by covering the mounting hardware and unit chassis:
- Available in a variety of colors to complement your decor (compatible with both front and top discharge configurations)
- Custom colors also available